IESNA:LM-63-2002
[TEST]P1849540
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2603-732-5, G3-2511-596-2)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S675D710U830-4F0-1E-UDD-FLGOOA-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, WALL GRAZE, FLUSH HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, ASYMMETRIC OPTIC
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4698
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 46.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1806.9 1817.4 1811.6 1792.1 1774.8 1756.7 1723 1681.1 1649.4 1614.8
1554.3 1483.2 1428.9 1367.1 1261.1 1143.5 1057.5 969.3 849.2 737.3
670.1 606.1 517.5 438.7 391.2 349.7 289.4 236.4 201.7 171.5
127.2 90.3 66.9 46.6 20.7 5.3 0 8.7 19 30.4
39.8 52.1 71.5 91.5 106.7 122.6 146.5 173.5 190.8 207.5
236.1 271.7 294.8 323.8 368.1 416.9 449.5 481.3 530.9 575
603.3 627.9 660.2 689 706.4 721.6 742.5 757.4 766.1 771.1
776 776.4 774.2
1806.9 1815.1 1809.9 1781.6 1745.5 1695.5 1602.7 1514.1 1458 1406.2
1322.2 1244.2 1188.9 1131 1039.5 943.2 877 809.5 716 629.5
575.5 525.1 454.6 391.2 351.4 315.9 263.8 217 187 159.2
119.3 84.8 63.2 44.1 19.5 6.9 8 24.1 46.3 65.8
77.2 88.2 104 123.9 140.1 156.6 183.5 211.7 230.6 250.5
282.7 320.7 345.5 373.2 415.9 459.9 490.5 519.4 563.1 602.6
627 649 678.7 704.4 720.4 734.3 753 765.8 772.9 776.7
779.6 778.3 774.2
1806.9 1812.7 1808.2 1771 1716.2 1634.4 1482.5 1347.2 1266.6 1197.7
1090.1 1005.1 948.8 895 817.9 742.8 696.4 649.8 582.8 521.8
480.8 444.2 391.8 343.7 311.6 282.2 238.3 197.7 172.4 146.9
111.3 79.4 59.4 41.7 18.2 8.5 16.1 39.6 73.7 101.3
114.6 124.3 136.6 156.3 173.5 190.7 220.5 249.8 270.4 293.5
329.3 369.8 396.1 422.5 463.8 502.8 531.5 557.6 595.2 630.2
650.7 670.1 697.2 719.7 734.5 747.1 763.4 774.3 779.7 782.2
783.2 780.2 774.2
1806.9 1807.6 1787.1 1689 1598.5 1497.8 1336.5 1200.8 1119.1 1050.5
949.1 870.5 818.8 771 704.4 641.5 603.5 566.6 512.4 463.2
429.5 399.3 356 315.1 287.5 261.6 223.1 186.5 163.4 140
106.8 76.3 57.5 40.2 17.9 9.7 22.3 44.5 78.1 113.4
139 164.1 198.4 236.8 268.9 300.5 345.5 377.6 394.9 409.9
432.6 460.6 479.7 499.4 531.8 562.7 585.2 604.2 632.8 660.5
677.1 692.8 714.5 733 745.6 756.2 770.3 779.5 783.8 785.3
785.4 781.2 774.2
1806.9 1801.6 1759.4 1583.2 1451.5 1336 1181.9 1061.3 986.3 923.7
838.5 770.7 725.3 684.3 626.9 573.1 539.9 509 463 420.9
392.6 366.5 329.2 292.9 268.6 245.4 211.3 178 156.3 134.9
103.5 74.1 56.2 38.9 17.9 10.9 27.9 45.9 74.9 117.8
159.1 205.1 269.9 333.4 385.1 435.7 499.9 535.1 547.7 550.7
554.8 565.4 574.1 585.5 606.6 628.3 643.1 653.7 672.2 691.7
704.5 716 731.4 745.6 755.6 764 775.9 783.7 787.1 787.5
787 781.8 774.2
1806.9 1801.4 1728.2 1497.9 1347.4 1226 1078.1 966.6 897.5 841.3
766.7 705.7 664.8 628.4 577 529.5 499.4 472.5 432.8 395.9
371.5 348.3 314.9 282.2 260 238.5 206.5 175.1 153.9 133.1
102.4 73.4 55.4 38.4 17.9 11.3 30.3 45.5 69.6 110.4
152.6 205.7 283.2 360.9 423.1 479.9 553.7 608.4 633.5 644.4
653.7 656.9 660.3 667.1 679.7 692.3 700.1 704.6 714.2 725.4
733.2 740 749.5 758.7 765.5 771.6 780.9 787.5 790.1 789.8
788.6 782.6 774.2
1806.9 1807.1 1693.4 1433 1286.3 1167.9 1024.9 916.8 852.7 803.2
733.6 675.4 637.2 603.5 554.8 510.7 482.3 457.4 421.9 388.1
366 344.9 313.2 282.8 261.7 240.9 208.6 177.6 156.5 134.6
103.7 74.3 55 38.6 17.9 11.2 29.5 43.1 62.4 91.2
119.7 166 238.2 319.4 382.9 433.3 507.1 597.4 652.4 691
729.3 735.2 738.3 744.1 751.3 754.7 756.4 756.7 758.8 761.7
763.3 765 768.8 772.2 775.1 779 785.4 791 792.9 791.9
790.2 783.6 774.2
1806.9 1810.6 1661.7 1378.9 1234.9 1119.2 980.3 875.9 816 771.7
706.2 650.5 614.6 582.7 536.4 495.2 468.7 445.4 413.6 382.1
361.8 342.5 312.2 283.7 263.4 243 210.5 179.5 158.3 135.8
104.7 74.9 54.6 38.7 17.9 11.1 28.9 41.2 56.7 76
93.5 134.1 200.4 283.5 346.5 393.9 468 582.3 660.4 720.7
784.8 795.9 799.7 805.1 809.3 806.2 803 799.7 795.5 791.1
787.8 785 783.7 782.5 782.3 784.2 788.1 792.8 794.2 792.9
790.7 783.8 774.2
1806.9 1807.6 1639.1 1356.8 1213.2 1099.1 961.9 861.7 803.9 760.2
695.7 642 607.5 574.6 529.3 489.9 465.7 442.8 412.7 381.4
361.4 343.1 313 285 265.1 244.7 211.8 179.9 158.3 136.1
105.1 74.5 54.1 38.3 17.9 11.1 28.9 40.8 55.5 72.6
87.4 125.5 184.3 264 321.6 376 451.5 554.9 635.9 700.1
779.9 804.1 811.4 818.1 826.6 824.8 820.7 815.4 808.4 799.9
795 790 785.8 783.1 782.3 782.9 785.7 789.5 791 790.3
787.9 781.9 774.2
1806.9 1804.6 1616.5 1334.6 1191.4 1079 943.5 847.5 791.7 748.8
685.2 633.6 600.4 566.5 522.2 484.7 462.8 440.2 411.9 380.6
361 343.7 313.9 286.3 266.7 246.4 213 180.2 158.3 136.5
105.6 74.1 53.7 37.9 17.9 11.1 28.9 40.5 54.3 69.1
81.4 116.9 168.2 244.6 296.7 358.2 435 527.5 611.4 679.4
775.1 812.2 823 831 843.8 843.5 838.4 831.2 821.2 808.7
802.2 795 787.8 783.8 782.3 781.6 783.2 786.3 787.8 787.8
785.1 780 774.2
1806.9 1807.6 1639.1 1356.8 1213.2 1099.1 961.9 861.7 803.9 760.2
695.7 642 607.5 574.6 529.3 489.9 465.7 442.8 412.7 381.4
361.4 343.1 313 285 265.1 244.7 211.8 179.9 158.3 136.1
105.1 74.5 54.1 38.3 17.9 10.9 28.1 39.7 54.3 70.2
83.8 121.8 177.1 256.7 313.9 370.6 442.3 546.3 626.7 694.4
778.7 804.6 811 817.3 825.8 824.6 819.5 813.9 806.4 797.7
792.2 786.6 781.7 780.3 779.5 780.1 782.8 786.4 788.2 788.5
786.7 781.6 774.2
1806.9 1810.6 1661.7 1378.9 1234.9 1119.2 980.3 875.9 816 771.7
706.2 650.5 614.6 582.7 536.4 495.2 468.7 445.4 413.6 382.1
361.8 342.5 312.2 283.7 263.4 243 210.5 179.5 158.3 135.8
104.7 74.9 54.6 38.7 17.9 10.7 27.3 38.9 54.3 71.4
86.2 126.8 185.9 268.8 331.2 383.1 449.5 565.1 642 709.3
782.3 797.1 798.9 803.7 807.7 805.7 800.6 796.6 791.5 786.7
782.1 778.1 775.7 776.9 776.7 778.6 782.4 786.5 788.6 789.2
788.3 783.2 774.2
1806.9 1807.1 1693.4 1433 1286.3 1167.9 1024.9 916.8 852.7 803.2
733.6 675.4 637.2 603.5 554.8 510.7 482.3 457.4 421.9 388.1
366 344.9 313.2 282.8 261.7 240.9 208.6 177.6 156.5 134.6
103.7 74.3 55 38.6 17.9 10.5 26.2 39.3 57.6 81.7
105.8 151.9 220.4 300 359.4 414.4 485.1 582.6 639.7 685.3
729.9 737.8 739.5 744.1 750.4 753.8 754.3 754.3 755.2 757.1
757.6 757.9 760.6 765.1 767.3 771.6 777.8 783 785.7 786.6
786.6 781.9 774.2
1806.9 1801.4 1728.2 1497.9 1347.4 1226 1078.1 966.6 897.5 841.3
766.7 705.7 664.8 628.4 577 529.5 499.4 472.5 432.8 395.9
371.5 348.3 314.9 282.2 260 238.5 206.5 175.1 153.9 133.1
102.4 73.4 55.4 38.4 17.9 10.3 25 40 62 95.1
131.1 183.6 263.4 337.6 391.1 451.9 530.1 599.6 631.7 648.3
658.7 661.4 664.4 669.3 680 691 698.8 703.7 711.8 721.4
728.3 733.7 742.5 750.5 755.6 762.8 771.8 778.3 781.6 782.9
783.7 779.7 774.2
1806.9 1801.6 1759.4 1583.2 1451.5 1336 1181.9 1061.3 986.3 923.7
838.5 770.7 725.3 684.3 626.9 573.1 539.9 509 463 420.9
392.6 366.5 329.2 292.9 268.6 245.4 211.3 178 156.3 134.9
103.5 74.1 56.2 38.9 17.9 9.5 21 39 66 103.1
140.6 186.8 256.6 315.2 357.4 410.7 480.9 530.2 549.7 555.9
558.2 566.2 575.1 584.9 603.9 623.7 638.5 649.8 667.8 685.3
697.5 708.1 723.5 736.3 744.6 754 765.4 773.3 777.4 779.2
780.9 777.6 774.2
1806.9 1807.6 1787.1 1689 1598.5 1497.8 1336.5 1200.8 1119.1 1050.5
949.1 870.5 818.8 771 704.4 641.5 603.5 566.6 512.4 463.2
429.5 399.3 356 315.1 287.5 261.6 223.1 186.5 163.4 140
106.8 76.3 57.5 40.2 17.9 8.1 14.2 36.4 69.6 105.7
134.2 161.4 199.9 233 258.1 290.9 337.4 374.2 393.7 408
428.4 452.3 471.8 490.9 521.9 552.2 573.4 592.7 623.2 649
665.4 681 703.4 722.3 734.1 745.2 758.5 767.9 773 775.4
778.1 775.6 774.2
1806.9 1812.7 1808.2 1771 1716.2 1634.4 1482.5 1347.2 1266.6 1197.7
1090.1 1005.1 948.8 895 817.9 742.8 696.4 649.8 582.8 521.8
480.8 444.2 391.8 343.7 311.6 282.2 238.3 197.7 172.4 146.9
111.3 79.4 59.4 41.7 18.2 6.9 8.1 31.2 65.9 98.5
118.8 131.6 147 161.7 174.3 191.3 219.5 246.9 266.1 286
319.4 354.7 382 408.3 448.8 488.1 514.8 540.9 581.8 615.1
635.7 656 684.5 708.5 723.2 736 751.4 762.6 768.6 771.8
775.6 774.3 774.2
1806.9 1815.1 1809.9 1781.6 1745.5 1695.5 1602.7 1514.1 1458 1406.2
1322.2 1244.2 1188.9 1131 1039.5 943.2 877 809.5 716 629.5
575.5 525.1 454.6 391.2 351.4 315.9 263.8 217 187 159.2
119.3 84.8 63.2 44.1 19.5 6.2 4.5 18.6 40.2 62.1
76.6 88.8 105.6 123.4 136.9 152.6 178.5 205.6 223.5 241.7
272.7 306.2 332.5 359.8 402.6 446.6 475.8 504.8 550 588.8
613.6 636.8 669.2 695.1 711.2 725.9 743.3 757.6 764.2 768.7
774 774.6 774.2
1806.9 1817.4 1811.6 1792.1 1774.8 1756.7 1723 1681.1 1649.4 1614.8
1554.3 1483.2 1428.9 1367.1 1261.1 1143.5 1057.5 969.3 849.2 737.3
670.1 606.1 517.5 438.7 391.2 349.7 289.4 236.4 201.7 171.5
127.2 90.3 66.9 46.6 20.7 5.5 0.9 6 14.5 25.7
34.4 45.9 64.2 85 99.5 114 137.5 164.2 180.9 197.5
226.1 257.8 283.1 311.3 356.3 405 436.8 468.7 518.2 562.6
591.5 617.6 653.9 681.8 699.1 715.8 735.3 752.5 759.7 765.5
772.4 774.9 774.2
1806.9 1815.1 1809.9 1781.6 1745.5 1695.5 1602.7 1514.1 1458 1406.2
1322.2 1244.2 1188.9 1131 1039.5 943.2 877 809.5 716 629.5
575.5 525.1 454.6 391.2 351.4 315.9 263.8 217 187 159.2
119.3 84.8 63.2 44.1 19.5 5.9 2.9 12.5 28.1 44.7
55.3 66.5 84.7 106.2 121.6 137 160 184.5 200.2 215.2
240.6 267.3 287.1 309.5 345.9 386.2 415.1 444.4 490.5 537.6
568.2 594.9 635 666.4 685.1 703.6 726.5 744.9 753.7 761.4
770 774.3 774.2
1806.9 1812.7 1808.2 1771 1716.2 1634.4 1482.5 1347.2 1266.6 1197.7
1090.1 1005.1 948.8 895 817.9 742.8 696.4 649.8 582.8 521.8
480.8 444.2 391.8 343.7 311.6 282.2 238.3 197.7 172.4 146.9
111.3 79.4 59.4 41.7 18.2 6.3 4.9 19 41.8 63.6
76.2 87.1 105.2 127.3 143.7 160.1 182.5 204.8 219.5 232.9
255.1 276.7 291.1 307.8 335.4 367.4 393.4 420.1 462.8 512.7
544.9 572.2 616.1 651.1 671 691.5 717.6 737.2 747.7 757.3
767.6 773.6 774.2
1806.9 1807.6 1787.1 1689 1598.5 1497.8 1336.5 1200.8 1119.1 1050.5
949.1 870.5 818.8 771 704.4 641.5 603.5 566.6 512.4 463.2
429.5 399.3 356 315.1 287.5 261.6 223.1 186.5 163.4 140
106.8 76.3 57.5 40.2 17.9 7.1 9.3 27.4 51.6 76.5
98 112.7 129.9 149.6 165.5 182.4 209.2 229.4 242.4 255.2
274.9 292.9 304.2 317.9 342.2 370.9 394 417.4 454.6 498.5
527 554.7 597.5 636.5 658.7 680.4 709.4 730.1 741.6 752.3
763.6 771.8 774.2
1806.9 1801.6 1759.4 1583.2 1451.5 1336 1181.9 1061.3 986.3 923.7
838.5 770.7 725.3 684.3 626.9 573.1 539.9 509 463 420.9
392.6 366.5 329.2 292.9 268.6 245.4 211.3 178 156.3 134.9
103.5 74.1 56.2 38.9 17.9 8.2 14.6 36.5 60 87.4
120.1 139.9 156.1 172.3 187.2 204.4 237.4 255.4 266.5 279
296.7 311.2 320.3 332.1 354.6 381.8 402.1 421.9 453 487.9
510.9 539 579 622.3 647.1 669.7 701.3 723.1 735.6 746.9
759.2 769.5 774.2
1806.9 1801.4 1728.2 1497.9 1347.4 1226 1078.1 966.6 897.5 841.3
766.7 705.7 664.8 628.4 577 529.5 499.4 472.5 432.8 395.9
371.5 348.3 314.9 282.2 260 238.5 206.5 175.1 153.9 133.1
102.4 73.4 55.4 38.4 17.9 9.3 20 43.2 66.4 93.9
127.7 154.3 178.6 192.8 202.9 216.7 248.8 270 282.6 294.9
310.7 323.6 332.3 343 362.7 387.1 405.3 424.5 454 485.8
505.9 531.5 567.8 610.9 636.8 661.1 694.9 718.2 731.4 743
756.4 768.1 774.2
1806.9 1807.1 1693.4 1433 1286.3 1167.9 1024.9 916.8 852.7 803.2
733.6 675.4 637.2 603.5 554.8 510.7 482.3 457.4 421.9 388.1
366 344.9 313.2 282.8 261.7 240.9 208.6 177.6 156.5 134.6
103.7 74.3 55 38.6 17.9 10.4 25.6 47.6 70.8 96.1
120.9 155.9 197.5 211.1 212.5 219.3 243.6 273.3 290.6 302.9
317.2 330 340.4 350.7 366.3 386.8 403.7 425.1 457.6 492.1
511.9 532.4 563.8 602.4 628 654.5 690.1 715.5 729 740.6
755.2 767.4 774.2
1806.9 1810.6 1661.7 1378.9 1234.9 1119.2 980.3 875.9 816 771.7
706.2 650.5 614.6 582.7 536.4 495.2 468.7 445.4 413.6 382.1
361.8 342.5 312.2 283.7 263.4 243 210.5 179.5 158.3 135.8
104.7 74.9 54.6 38.7 17.9 11.4 30.5 51.6 75 98
116 156.6 212.8 227.7 222.6 223.2 240 275.5 297.4 310.1
323 335.7 347 357.3 370.1 387.3 402.8 425.4 460.4 496.9
516.6 533.4 560.6 595.6 620.4 648.6 685.5 712.7 726.6 738.1
753.7 766.5 774.2
1806.9 1807.6 1639.1 1356.8 1213.2 1099.1 961.9 861.7 803.9 760.2
695.7 642 607.5 574.6 529.3 489.9 465.7 442.8 412.7 381.4
361.4 343.1 313 285 265.1 244.7 211.8 179.9 158.3 136.1
105.1 74.5 54.1 38.3 17.9 12 33.4 54.7 78.2 99.5
116.8 154.8 217.7 239.3 233.8 231.3 241.2 274.8 300.2 314.5
327 339 349.4 360.3 374.5 390.1 404 424.3 460.4 497.1
517.4 534.5 559.7 593.9 616.8 644.6 681.4 709.6 724.2 735.3
751.3 764.6 774.2
1806.9 1804.6 1616.5 1334.6 1191.4 1079 943.5 847.5 791.7 748.8
685.2 633.6 600.4 566.5 522.2 484.7 462.8 440.2 411.9 380.6
361 343.7 313.9 286.3 266.7 246.4 213 180.2 158.3 136.5
105.6 74.1 53.7 37.9 17.9 12.5 36.2 57.9 81.4 100.9
117.6 153 222.5 250.9 245.1 239.3 242.4 274 303 318.9
331 342.4 351.8 363.4 379 392.9 405.2 423.3 460.4 497.3
518.2 535.6 558.9 592.2 613.2 640.7 677.4 706.5 721.7 732.6
748.9 762.6 774.2
1806.9 1807.6 1639.1 1356.8 1213.2 1099.1 961.9 861.7 803.9 760.2
695.7 642 607.5 574.6 529.3 489.9 465.7 442.8 412.7 381.4
361.4 343.1 313 285 265.1 244.7 211.8 179.9 158.3 136.1
105.1 74.5 54.1 38.3 17.9 12.4 35.8 56.2 79.8 100.7
119.6 157.6 221.7 240.4 234.7 232.4 242.4 277.9 303 316.3
329 340.2 350.2 361.2 376.1 391 405.6 425.6 464.4 499.8
519.4 536.2 562.6 596.2 618.8 645.7 683.1 710.8 725.4 736.5
752.1 764.6 774.2
1806.9 1810.6 1661.7 1378.9 1234.9 1119.2 980.3 875.9 816 771.7
706.2 650.5 614.6 582.7 536.4 495.2 468.7 445.4 413.6 382.1
361.8 342.5 312.2 283.7 263.4 243 210.5 179.5 158.3 135.8
104.7 74.9 54.6 38.7 17.9 12.4 35.4 54.5 78.2 100.5
121.6 162.2 220.9 230 224.2 225.5 242.4 281.8 303 313.8
327 337.9 348.6 358.9 373.3 389.2 406 427.9 468.4 502.2
520.7 536.7 566.2 600.3 624.5 650.7 688.7 715.1 729 740.5
755.3 766.5 774.2
1806.9 1807.1 1693.4 1433 1286.3 1167.9 1024.9 916.8 852.7 803.2
733.6 675.4 637.2 603.5 554.8 510.7 482.3 457.4 421.9 388.1
366 344.9 313.2 282.8 261.7 240.9 208.6 177.6 156.5 134.6
103.7 74.3 55 38.6 17.9 11.9 33.2 52.2 74.8 101.1
129 162.8 205.3 214.7 215.9 224.1 247.8 280.4 297.6 308.2
322.6 333.7 343.4 353.8 371.1 390.1 408.2 430.4 467.3 498.8
517.6 536.9 570.1 608.2 634 658.4 694 718.7 732 743.1
756.7 767 774.2
1806.9 1801.4 1728.2 1497.9 1347.4 1226 1078.1 966.6 897.5 841.3
766.7 705.7 664.8 628.4 577 529.5 499.4 472.5 432.8 395.9
371.5 348.3 314.9 282.2 260 238.5 206.5 175.1 153.9 133.1
102.4 73.4 55.4 38.4 17.9 11.3 30.3 49.7 70.7 101.9
138.3 162.1 184.8 197.7 208.2 224.5 255.1 277.4 290.3 301.6
317.4 328.9 337 347.6 369.1 392 411 432.9 464.5 493.4
513.2 537 574.1 617.5 644.9 667 699.2 722.2 734.8 745.3
757.5 767 774.2
1806.9 1801.6 1759.4 1583.2 1451.5 1336 1181.9 1061.3 986.3 923.7
838.5 770.7 725.3 684.3 626.9 573.1 539.9 509 463 420.9
392.6 366.5 329.2 292.9 268.6 245.4 211.3 178 156.3 134.9
103.5 74.1 56.2 38.9 17.9 10.4 25.5 44.1 65.5 96.7
131.2 148.6 162.9 179.5 194.6 214.3 245.8 263.6 275.3 286.8
304.5 317.8 326.3 338.1 361.9 388.3 408.8 431 462.9 494.4
517.4 544.8 584.4 628.1 654.9 675.6 704.9 726.4 738.4 747.9
758.7 767.1 774.2
1806.9 1807.6 1787.1 1689 1598.5 1497.8 1336.5 1200.8 1119.1 1050.5
949.1 870.5 818.8 771 704.4 641.5 603.5 566.6 512.4 463.2
429.5 399.3 356 315.1 287.5 261.6 223.1 186.5 163.4 140
106.8 76.3 57.5 40.2 17.9 9 18.7 35.3 59.1 85.3
107.9 122.4 139.6 160.1 174.9 193.7 220.1 239.1 252.3 263.9
284 300.3 311.4 325.2 349.4 379.1 401.6 424.7 462.5 501.8
530.3 560.2 600.8 640.3 664.2 684.2 710.9 731.5 742.8 751
760.3 767.4 774.2
1806.9 1812.7 1808.2 1771 1716.2 1634.4 1482.5 1347.2 1266.6 1197.7
1090.1 1005.1 948.8 895 817.9 742.8 696.4 649.8 582.8 521.8
480.8 444.2 391.8 343.7 311.6 282.2 238.3 197.7 172.4 146.9
111.3 79.4 59.4 41.7 18.2 7.7 12.1 26.5 50.3 71.6
84.8 97.1 116.5 139.6 154.2 172 194.8 215.4 230.2 242.4
265 285.5 299.7 316.4 343.2 377.2 402.1 426.8 469.8 514.9
547 578 618.4 653.8 675 694.1 718.4 737.8 748.4 755.4
763.1 768.7 774.2
1806.9 1815.1 1809.9 1781.6 1745.5 1695.5 1602.7 1514.1 1458 1406.2
1322.2 1244.2 1188.9 1131 1039.5 943.2 877 809.5 716 629.5
575.5 525.1 454.6 391.2 351.4 315.9 263.8 217 187 159.2
119.3 84.8 63.2 44.1 19.5 6.5 6 17.6 34.7 51
62.3 74.6 94 115.6 130.4 147.3 170.6 194.5 210.5 224.9
250.5 278.6 297.3 320.1 355.6 397.1 425.8 454.1 500.4 545
575.1 602.9 639.3 671.4 690.7 707.8 730.5 747.6 757.2 763.2
769.6 772.5 774.2
1806.9 1817.4 1811.6 1792.1 1774.8 1756.7 1723 1681.1 1649.4 1614.8
1554.3 1483.2 1428.9 1367.1 1261.1 1143.5 1057.5 969.3 849.2 737.3
670.1 606.1 517.5 438.7 391.2 349.7 289.4 236.4 201.7 171.5
127.2 90.3 66.9 46.6 20.7 5.3 0 8.7 19 30.4
39.8 52.1 71.5 91.5 106.7 122.6 146.5 173.5 190.8 207.5
236.1 271.7 294.8 323.8 368.1 416.9 449.5 481.3 530.9 575
603.3 627.9 660.2 689 706.4 721.6 742.5 757.4 766.1 771.1
776 776.4 774.2
